IESNA:LM-63-2002
[TEST]P954979
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8A-827-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 80 CRI, 2700K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]31351
TILT=NONE
208 -1 1 37 22 1 1 1.5 1.5 0
1 1 227.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
6293.4 6296.7 6283.5 6255.3 6091.1 5920.3 5892.1 6028.1 6343.2 6762.7
7270.2 7853.9 8469.2 8918.6 9263.5 9605.1 9916.9 10104.3 10169 10099.3
9747.7 9115.9 8308.3 7028.1 5160.8 3004.9 2333.3 2134.3 1897.1 1545.6
1187.4 922 691.5 432.8 247.1 99.5 0
6293.4 6266.9 6253.6 6235.4 6076.2 5902 5877.2 5999.9 6303.4 6736.2
7230.4 7794.2 8409.5 8873.8 9205.5 9553.7 9862.2 10061.2 10154 10071.1
9693 9074.5 8253.6 6918.6 4998.2 2910.4 2306.8 2114.4 1873.9 1519
1172.4 910.4 658.4 416.2 240.5 96.2 0
6293.4 6285.1 6278.5 6260.2 6134.2 5966.7 5913.7 6014.8 6280.1 6686.4
7167.4 7708 8318.3 8855.6 9227 9572 9935.1 10182.2 10336.5 10323.2
10067.8 9500.7 8722.9 7512.3 5726.3 3386.3 2348.2 2132.6 1933.6 1658.3
1338.3 995 736.3 480.9 262 119.4 0
6293.4 6278.5 6270.2 6285.1 6198.9 6054.6 5989.9 6041.3 6227.1 6552.1
6984.9 7467.5 8026.4 8630 9112.6 9495.7 9863.8 10183.9 10374.6 10464.2
10364.6 10016.4 9396.2 8308.3 6669.9 4266.9 2416.2 2004.9 1824.2 1608.6
1379.7 1145.9 887.2 592 338.3 150.9 0
6293.4 6286.8 6291.8 6324.9 6308.3 6232.1 6137.5 6127.6 6212.2 6406.2
6704.7 7089.4 7550.4 8081.1 8659.9 9195.5 9611.8 9973.3 10293.3 10528.8
10595.2 10449.2 10086 9494 8336.5 6283.5 3497.4 1774.4 1396.3 1175.8
958.5 772.8 602 424.5 230.5 84.6 0
6293.4 6296.7 6315 6359.7 6402.9 6402.9 6358.1 6316.6 6323.3 6404.5
6565.4 6817.5 7157.4 7558.7 8008.1 8578.6 9185.6 9698 9994.8 10134.1
10225.3 10270.1 10255.2 10237 10059.5 9014.8 6749.5 3759.5 1709.8 1097.8
864 670 489.2 336.6 194 71.3 0
6293.4 6300 6334.9 6387.9 6464.2 6532.2 6578.7 6615.1 6611.8 6674.8
6781 6943.5 7169 7427.7 7744.5 8130.9 8570.3 9052.9 9487.4 9847.2
10210.4 10618.4 11026.3 11450.9 11976.6 12271.7 11361.3 8988.2 5807.5 2917
1399.6 860.7 583.7 379.8 217.2 76.3 0
6293.4 6305 6353.1 6429.4 6512.3 6595.2 6694.7 6807.5 6943.5 7117.6
7339.8 7595.2 7870.5 8175.6 8538.8 8983.2 9485.7 10039.6 10643.3 11296.6
12051.2 12875.4 13797.4 14714.5 15742.7 16938.3 18104.1 18399.3 17328 14782.5
10988.2 6970 4064.6 2245.4 991.7 238.8 0
6293.4 6321.6 6379.6 6467.5 6553.8 6631.7 6726.2 6855.6 7006.5 7235.4
7537.2 7883.8 8295 8802.5 9419.4 10183.9 11069.4 12094.3 13198.8 14326.4
15608.3 16825.6 18261.7 19721 21472.2 23193.6 25382.6 27727.5 29593.1 29397.5
25870.2 19495.5 12323.2 4938.5 902.1 199 0
6293.4 6319.9 6391.3 6474.2 6560.4 6653.3 6751.1 6882.1 7039.7 7266.9
7545.5 7880.5 8276.8 8785.9 9417.7 10220.4 11139.1 12250.2 13477.4 14734.4
16054.4 17402.7 18847.1 20422.5 22104.1 23856.9 25846.9 28009.4 30122.2 30495.3
26976.3 19689.5 11170.6 2908.7 620.2 184.1 0
6293.4 6318.3 6374.7 6485.8 6577 6678.2 6761.1 6882.1 7048 7247
7487.4 7761 8072.8 8500.7 9062.8 9742.8 10565.3 11576.9 12729.4 13986.5
15250.1 16545.3 17883.6 19311.4 20870.3 22402.6 23999.6 25397.5 26460.5 25699.4
22148.8 15263.4 6643.3 1281.9 386.4 127.7 0
6293.4 6311.7 6387.9 6484.1 6572 6659.9 6742.8 6839 6973.3 7117.6
7288.4 7454.3 7620.1 7844 8172.3 8606.8 9129.2 9830.7 10656.5 11591.8
12610 13663.1 14697.9 15749.3 16842.1 17865.3 18891.9 19822.2 20019.5 18284.9
14744.3 10130.8 4323.3 860.7 258.7 71.3 0
6293.4 6311.7 6374.7 6447.6 6520.6 6565.4 6610.2 6648.3 6683.1 6724.6
6737.9 6693.1 6608.5 6518.9 6455.9 6452.6 6542.2 6797.6 7212.1 7734.5
8353.1 9034.7 9721.2 10404.4 11067.8 11620 11948.4 12132.4 11664.8 9812.4
7195.6 4449.3 1774.4 504.1 185.7 46.4 0
6293.4 6288.4 6303.4 6324.9 6311.7 6223.8 6087.8 5883.8 5615.2 5260.3
4815.8 4298.4 3784.3 3354.8 3013.2 2731.3 2514 2374.7 2303.4 2286.9
2331.6 2421.2 2507.4 2592 2631.8 2567.1 2368.1 2051.4 1567.1 1112.7
809.3 587.1 427.9 300.2 180.8 48.1 0
6293.4 6252 6200.5 6099.4 5917 5613.5 5207.2 4691.5 4114.4 3590.3
3160.8 2787.7 2442.7 2187.4 2048.1 1983.4 1938.6 1883.9 1825.8 1771.1
1706.4 1618.5 1515.7 1424.5 1336.6 1248.7 1162.5 1069.6 960.2 835.8
708.1 583.7 451.1 310.1 169.2 38.1 0
6293.4 6210.5 6059.6 5804.2 5406.2 4840.7 4220.5 3630.1 3195.6 2825.8
2510.7 2333.3 2230.5 2140.9 2048.1 1970.1 1928.7 1913.7 1885.5 1822.5
1731.3 1640.1 1547.2 1457.7 1359.8 1263.7 1165.8 1061.3 960.2 849.1
731.3 600.3 451.1 291.9 149.3 31.5 0
6293.4 6184 5930.2 5514 4903.7 4159.1 3529 3092.8 2744.6 2527.3
2424.5 2330 2230.5 2124.3 2026.5 1966.8 1948.6 1938.6 1915.4 1840.8
1668.3 1570.5 1482.6 1398 1320 1247.1 1157.5 1058 951.9 832.5
703.1 563.8 417.9 281.9 150.9 41.5 0
6293.4 6140.8 5787.6 5212.2 4422.8 3646.7 3150.9 2784.4 2585.4 2499.1
2391.3 2286.9 2215.5 2139.3 2034.8 1968.5 1938.6 1898.8 1723 1648.4
1623.5 1613.6 1585.4 1540.6 1472.6 1383.1 1257 1139.3 1009.9 880.6
747.9 615.2 477.6 338.3 199 68 0
6293.4 6129.2 5698.1 4983.3 4086.2 3384.7 2941.9 2658.3 2573.7 2475.9
2356.5 2275.2 2223.8 2155.8 2031.5 1946.9 1880.6 1698.1 1635.1 1608.6
1587 1582.1 1562.2 1509.1 1417.9 1310.1 1194 1068 937 819.2
704.8 592 484.2 374.8 376.4 285.2 0
6293.4 6084.5 5572 4764.4 3830.8 3227.1 2815.9 2633.5 2572.1 2461
2346.6 2273.6 2230.5 2162.5 2016.5 1888.9 1721.4 1590.4 1548.9 1510.8
1485.9 1471 1403 1326.7 1240.4 1154.2 1053 955.2 847.4 738
635.1 529 429.5 517.4 464.3 155.9 0
6293.4 6071.2 5527.3 4686.5 3726.3 3101.1 2733 2623.5 2567.1 2459.3
2346.6 2278.6 2247.1 2184 2006.6 1819.2 1600.3 1509.1 1451.1 1404.6
1381.4 1330 1243.8 1164.2 1082.9 991.7 912.1 832.5 747.9 671.6
633.5 500.8 416.2 575.4 265.3 66.3 0
6293.4 6092.8 5560.4 4696.4 3749.5 3142.6 2747.9 2630.1 2583.7 2477.6
2356.5 2291.8 2258.7 2202.3 2029.8 1820.9 1597 1505.8 1444.4 1396.3
1369.8 1320 1235.5 1160.8 1077.9 990 902.1 822.5 744.6 651.7
570.5 469.3 416.2 577.1 228.9 56.4 0
